Automation & Control
PUSHBUTTON CP2-10L-11
Product Id
1SFA619101R1074
Compact Pushbutton - Maintained - Flush - Blue - Non-illuminated - Black plastic - 1NO+1NC
More about PUSHBUTTON CP2-10L-11
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | 50 / 60 hertz |
Block | 1NO+1NC |
Bezel Material | Black Plastic |
Rated Operational Voltage | 24 ... 300 volt |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PUSHBUTTON CP2-10L-11 |
Product Range | Compact |
Package Gross Weight | 0.22 kilogram |
Function | Maintained |
Extended Product Type | CP2-10L-11 |
Color | Blue |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹164.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹164.00
+ ₹50.00 shipping
|
|
Write Your Own Review