Automation & Control
CP3-10U-10 Pushbutton
Out of stock
Product Id
1SFA619102R1017
Compact Pushbutton - Momentary - Extended - Grey - Non-illuminated - Black plastic - 1NO
More about CP3-10U-10 Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Rated Insulation Voltage (Ui) | 300 volt |
| Compatibility | Compact |
| Product Class | Operator and Pilot Lights |
| Number of Aux Contacts NO | 1 |
| Rated Frequency (f) | 50 / 60 hertz |
| Block | 1NO |
| Bezel Material | Black Plastic |
| Terminal Type | Screw Terminals |
| Package Width | 0.125 metre |
| Package Length | 0.235 metre |
| Package Height | 0.05 metre |
| Invoice Description | CP3-10U-10 Pushbutton |
| Product Range | Compact |
| Package Gross Weight | 0.184 kilogram |
| Function | Momentary |
| Extended Product Type | CP3-10U-10 |
| Color | Grey |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
Write Your Own Review



