Automation & Control
PUSHBUTTON CP3-10-20
Out of stock
Product Id
1SFA619102R102
Compact Pushbutton - Momentary - Extended - Red - Non-illuminated - Black plastic - 2NO
More about PUSHBUTTON CP3-10-20
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Package Width | 0.03 m |
Package Length | 0.06 m |
Package Height | 0.03 m |
Invoice Description | PUSHBUTTON CP3-10-20 |
Product Range | CP3 |
Package Gross Weight | 0.022 kg |
Extended Product Type | CP3-10.-20 |
Total GST Percentage | 18.00 |
HSN Number | 8536 50 90 |
Country of origin | India (IN) |
Write Your Own Review