Automation & Control
PUSHBUTTON CP3-10Y-01
Out of stock
Product Id
1SFA619102R1043
Compact Pushbutton - Momentary - Extended - Yellow - Non-illuminated - Black plastic - 1NC
More about PUSHBUTTON CP3-10Y-01
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | 300 volt |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | 50 / 60 hertz |
Block | 1NC |
Bezel Material | Black Plastic |
Terminal Type | Screw Terminals |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PUSHBUTTON CP3-10Y-01 |
Product Range | Compact |
Package Gross Weight | 0.19 kilogram |
Function | Momentary |
Extended Product Type | CP3-10Y-01 |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Write Your Own Review