Automation & Control
PUSHBUTTON CP3-10U-02
Out of stock
Product Id
1SFA619102R1057
Compact Pushbutton - Momentary - Extended - Grey - Non-illuminated - Black plastic - 2NC
More about PUSHBUTTON CP3-10U-02
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NC | 2 |
| Function | Momentary |
| Color | Grey |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | 300 volt |
| Terminal Type | Screw Terminals |
| Block | 2NC |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP3-10U-02 |
| Extended Product Type | CP3-10U-02 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


