Automation & Control
PUSHBUTTON CP3-30L-10
Out of stock
Product Id
1SFA619102R3014
Compact Pushbutton - Momentary - Extended - Blue - Non-illuminated - Chrome plastic - 1NO
More about PUSHBUTTON CP3-30L-10
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Blue |
| Package Gross Weight | 0.033 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Bezel Material | Chrome Plastic |
| Invoice Description | PUSHBUTTON CP3-30L-10 |
| Extended Product Type | CP3-30L-10 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


