Automation & Control
PUSHBUTTON CP4-10L-20
Out of stock
Product Id
1SFA619103R1024
Compact Pushbutton - Maintained - Extended - Blue - Non-illuminated - Black plastic - 2NO
More about PUSHBUTTON CP4-10L-20
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NO | 2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Blue |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Block | 2NO |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP4-10L-20 |
| Extended Product Type | CP4-10L-20 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


