Automation & Control
CP4-10R-02 Pushbutton
Out of stock
Product Id
1SFA619103R1051
Compact pushbutton
More about CP4-10R-02 Pushbutton
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NC | 2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.224 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.235 metre |
| Package Width | 0.125 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Rated Insulation Voltage (Ui) | 300 volt |
| Terminal Type | Screw Terminals |
| Block | 2NC |
| Bezel Material | Black Plastic |
| Invoice Description | CP4-10R-02 Pushbutton |
| Extended Product Type | CP4-10R-02 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
Write Your Own Review


