Automation & Control
PUSHBUTTON CP4-10.-11
Out of stock
Product Id
1SFA619103R107
Compact Pushbutton - Maintained - Extended - Black…. - Non-illuminated - Black plastic - 1NO+1NC
More about PUSHBUTTON CP4-10.-11
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact |
Package Width | 0.03 m |
Package Length | 0.06 m |
Package Height | 0.03 m |
Invoice Description | PUSHBUTTON CP4-10.-11 |
Product Range | CP4 |
Package Gross Weight | 0.022 kg |
Extended Product Type | CP4-10.-11 |
Total GST Percentage | 18.00 |
HSN Number | 8536 50 90 |
Country of origin | India (IN) |
Write Your Own Review