Automation & Control
CP4-10W-11 Pushbutton
Out of stock
Product Id
1SFA619103R1075
Compact Pushbutton - Maintained - Extended - White - Non-illuminated - Black plastic - 1NO+1NC
More about CP4-10W-11 Pushbutton
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | 300 volt |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Number of Aux Contacts NO | 1 |
Rated Frequency (f) | 50 / 60 hertz |
Block | 1NO+1NC |
Bezel Material | Black Plastic |
Terminal Type | Screw Terminals |
Package Width | 0.125 metre |
Package Length | 0.235 metre |
Package Height | 0.05 metre |
Invoice Description | CP4-10W-11 Pushbutton |
Product Range | Compact |
Package Gross Weight | 0.224 kilogram |
Function | Maintained |
Extended Product Type | CP4-10W-11 |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 8536501999 |
Write Your Own Review