Automation & Control
PUSHBUTTON CP11-10W-02
Product Id
1SFA619110R1055
Compact pushbutton
More about PUSHBUTTON CP11-10W-02
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Bezel Material | Black Plastic |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PUSHBUTTON CP11-10W-02 |
Product Range | Compact |
Package Gross Weight | 0.022 kilogram |
Function | Momentary |
Extended Product Type | CP11-10W-02 |
Color | White |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review