Automation & Control
PUSHBUTTON CP12-10W-01
Out of stock
Product Id
1SFA619120R1045
Compact pushbutton
More about PUSHBUTTON CP12-10W-01
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | White |
| Package Gross Weight | 0.018 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Bezel Material | Black Plastic |
| Invoice Description | PUSHBUTTON CP12-10W-01 |
| Extended Product Type | CP12-10W-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


