Automation & Control
SELECTOR SWITCH C2SS1-10R-11
Out of stock
Product Id
1SFA619200R1071
Compact Selector Switch - 2-pos Fixed B&C - Short handle - Red - Non-illuminated - Black plastic - 1NO+1NC
More about SELECTOR SWITCH C2SS1-10R-11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 60 50 hertz |
| Block | 1NO+1NC |
| Bezel Material | Black Plastic |
| Invoice Description | SELECTOR SWITCH C2SS1-10R-11 |
| Extended Product Type | C2SS1-10R-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
Write Your Own Review


