Automation & Control
SELECTOR SWITCH C2SS3-10B-01
Out of stock
Product Id
1SFA619202R1046
Compact Selector Switch - 2-pos Return C to B - Short handle - Black - Non-illuminated - Black plastic - 1NC
More about SELECTOR SWITCH C2SS3-10B-01
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Momentary |
| Color | Black |
| Package Gross Weight | 0.2 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | 24 ... 300 volt |
| Terminal Type | Screw Terminals |
| Block | 1NC |
| Bezel Material | Black Plastic |
| Invoice Description | SELECTOR SWITCH C2SS3-10B-01 |
| Extended Product Type | C2SS3-10B-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


