Automation & Control
SELECTOR SWITCH C3SS1-10B-11
₹268.00
Product Id
1SFA619210R1076
Compact Selector Switch - 3-pos Fixed A&B&C - Short handle - Black - Non-illuminated - Black plastic - 1NO+1NC
More about SELECTOR SWITCH C3SS1-10B-11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Black |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 60 50 hertz |
| Block | 1NO+1NC |
| Bezel Material | Black Plastic |
| Invoice Description | SELECTOR SWITCH C3SS1-10B-11 |
| Extended Product Type | C3SS1-10B-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536501999 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹268.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹288.83 + <span class="price">₹100.00</span> shipping | ||||
| ₹348.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹338.00 + <span class="price">₹100.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹268.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹288.83 + <span class="price">₹100.00</span> shipping | ||||
| ₹348.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹338.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


