Automation & Control
SELECTOR SWITCH C3SS3-10R-02
Out of stock
Product Id
1SFA619212R1051
Compact selector switch
More about SELECTOR SWITCH C3SS3-10R-02
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Bezel Material | Black Plastic |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH C3SS3-10R-02 |
Product Range | Compact |
Package Gross Weight | 0.024 kilogram |
Function | 3-pos Fixed A&B Return C to B |
Extended Product Type | C3SS3-10R-02 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review