Automation & Control
SELECTOR SWITCH C3SS7-10R-11
Out of stock
Product Id
1SFA619216R1071
Compact Selector Switch - 3-pos Fixed B&C Return A to B - Short handle - Red - Non-illuminated - Black plastic - 1NO+1NC
More about SELECTOR SWITCH C3SS7-10R-11
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Bezel Material | Black Plastic |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | SELECTOR SWITCH C3SS7-10R-11 |
Product Range | Compact |
Package Gross Weight | 0.024 kilogram |
Function | Maintained/Momentary |
Extended Product Type | C3SS7-10R-11 |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review