Automation & Control
PILOT LIGHT CL-502L 24V a.c./d.c.
₹198.24
Product Id
1SFA619402R5024
Compact Pilot Light - Pilot light head - Blue - Illuminated - Lamptype: LED 24V AC / DC
More about PILOT LIGHT CL-502L 24V a.c./d.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Rated Current (In) | 15mA |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | India (IN) |
| Color | Blue |
| Operational Voltage | 24 volt AC / DC |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Automation & Control Rated Operational Voltage | 24 volt AC / DC |
| Invoice Description | PILOT LIGHT CL-502L 24V a.c./d.c. |
| Extended Product Type | CL-502L |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹198.24 Free delivery | ||||
| ₹208.00 + <span class="price">₹80.00</span> shipping | ||||
| ₹418.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹198.24 Free delivery | ||||
| ₹208.00 + <span class="price">₹80.00</span> shipping | ||||
| ₹418.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


