Automation & Control
Pilot light CL2-5029
₹99.00
Product Id
1SFA619402R5029
Pilot light CL2-5029
More about Pilot light CL2-5029
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Modular |
Terminal Type | Screw Terminals |
Package Width | 0.1 m |
Package Length | 0.1 m |
Package Height | 0.03 m |
Invoice Description | Pilot light CL2-5029 |
Product Range | CL2 |
Package Gross Weight | 0.022 kg |
Extended Product Type | CL2-5029 |
Total GST Percentage | 18.00 |
HSN Number | 85389000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹99.00
Free delivery
|
|
||
|
₹122.00
+ ₹250.00 shipping
|
|
||
|
₹169.92
+ ₹80.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹99.00
Free delivery
|
|
||
|
₹122.00
+ ₹250.00 shipping
|
|
||
|
₹169.92
+ ₹80.00 shipping
|
|
Write Your Own Review