Automation & Control
PILOT LIGHT CL-513W 110-130V a.c.
₹104.80
Product Id
1SFA619402R5135
Compact Pilot Light - Pilot light head - White - Illuminated - Lamptype: LED 110-130V AC
More about PILOT LIGHT CL-513W 110-130V a.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CL |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
| Terminal Type | Screw Terminals |
| Invoice Description | PILOT LIGHT CL-513W 110-130V a.c. |
| Extended Product Type | CL-513W |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹104.80 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹104.80 Free delivery |
Write Your Own Review


