Automation & Control
PILOT LIGHT CL-515G 110-130V d.c.
₹120.00
+ ₹80.00 shipping
Product Id
1SFA619402R5152
Compact Pilot Light - Pilot light head - Green - Illuminated - Lamptype: LED 110-130V DC
More about PILOT LIGHT CL-515G 110-130V d.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Rated Operational Voltage | 110 ... 130 2H |
Rated Current (In) | 7mA |
Operational Voltage | 110 ... 130 2H |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PILOT LIGHT CL-515G 110-130V d.c. |
Product Range | Compact |
Package Gross Weight | 0.022 kilogram |
Extended Product Type | CL-515G |
Color | Green |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹120.00
+ ₹80.00 shipping
|
|
||
|
₹120.36
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹120.00
+ ₹80.00 shipping
|
|
||
|
₹120.36
+ ₹50.00 shipping
|
|
Write Your Own Review