Automation & Control
PILOT LIGHT CL-515L 110-130V d.c.
₹212.00
Product Id
1SFA619402R5154
Compact Pilot Light - Pilot light head - Blue - Illuminated - Lamptype: LED 110-130V DC
More about PILOT LIGHT CL-515L 110-130V d.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Rated Current (In) | 7mA |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | India (IN) |
| Color | Blue |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Automation & Control Rated Operational Voltage | 110 ... 130 2H |
| Invoice Description | PILOT LIGHT CL-515L 110-130V d.c. |
| Extended Product Type | CL-515L |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹212.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹212.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


