Automation & Control
Pilot light CL2-5159
₹120.00
Product Id
1SFA619402R5159
Pilot light CL2-5159
More about Pilot light CL2-5159
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Modular |
| Terminal Type | Screw Terminals |
| Package Width | 0.1 m |
| Package Length | 0.1 m |
| Package Height | 0.03 m |
| Invoice Description | Pilot light CL2-5159 |
| Product Range | CL2 |
| Package Gross Weight | 0.022 kg |
| Extended Product Type | CL2-5159 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389000 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹120.00 + ₹80.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹120.00 + ₹80.00 shipping |
Write Your Own Review


