Automation & Control
PILOT LIGHT CL-520R 220V d.c.
Product Id
1SFA619402R5201
Compact Pilot Light - Pilot light head - Red - Illuminated - Lamptype: LED 220V DC
More about PILOT LIGHT CL-520R 220V d.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Rated Operational Voltage | 220 2H |
Rated Current (In) | 5mA |
Operational Voltage | 220 2H |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PILOT LIGHT CL-520R 220V d.c. |
Product Range | Compact |
Package Gross Weight | 0.022 kilogram |
Extended Product Type | CL-520R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹104.00
+ ₹50.00 shipping
|
|
||
|
₹120.36
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹104.00
+ ₹50.00 shipping
|
|
||
|
₹120.36
Free delivery
|
|
Write Your Own Review