Automation & Control
PILOT LIGHT CL-520Y 220V d.c.
Out of stock
Product Id
1SFA619402R5203
Compact Pilot Light - Pilot light head - Yellow - Illuminated - Lamptype: LED 220V DC
More about PILOT LIGHT CL-520Y 220V d.c.
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Rated Current (In) | 5mA |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
| Country of Origin | India (IN) |
| Color | Yellow |
| Operational Voltage | 220 2H |
| Package Gross Weight | 0.022 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | Supply Circuit 50 60 hertz |
| Automation & Control Rated Operational Voltage | 220 2H |
| Invoice Description | PILOT LIGHT CL-520Y 220V d.c. |
| Extended Product Type | CL-520Y |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


