Automation & Control
PILOT LIGHT CL-520W 220V d.c.
Out of stock
Product Id
1SFA619402R5205
Compact Pilot Light - Pilot light head - White - Illuminated - Lamptype: LED 220V DC
More about PILOT LIGHT CL-520W 220V d.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PILOT LIGHT CL-520W 220V d.c. |
Product Range | CL |
Package Gross Weight | 0.022 kilogram |
Extended Product Type | CL-520W |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Write Your Own Review