Automation & Control
CL2-501C Pilot Light
Out of stock
Product Id
1SFA619403R5018
The CL2-501C Pilot Light is: Compact - Pilot Light - Pilot light head - Clear - Illuminated - 12V DC
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CL2-501C Pilot Light
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Compact |
Terminal Type | Screw Terminals |
Package Width | 0.235 metre |
Package Length | 0.125 metre |
Package Height | 0.035 metre |
Invoice Description | CL2-501C Pilot Light |
Product Range | Compact |
Package Gross Weight | 0.184 kilogram |
Extended Product Type | CL2-501C |
Color | Clear |
Total GST Percentage | 18.00 |
HSN Number | 8536619090 |
Write Your Own Review