Automation & Control
CL2-506C Pilot Light
Out of stock
Product Id
1SFA619403R5068
The CL2-506C Pilot Light is: Compact - Pilot Light - Pilot light head - Clear - Illuminated - 6.3 V
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CL2-506C Pilot Light
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Compact |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Color | Clear |
| Package Gross Weight | 0.184 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.125 metre |
| Package Width | 0.235 metre |
| Terminal Type | Screw Terminals |
| Invoice Description | CL2-506C Pilot Light |
| Extended Product Type | CL2-506C |
| Total GST Percentage | 18.00 |
| HSN Number | 8536619090 |
Write Your Own Review


