Automation & Control
Compact Pilot Light Red LED 48-60V AC/DC
₹153.00
Product Id
1SFA619403R5071
Compact Pilot Light - Pilot light head - Red - Illuminated - Lamptype: LED 48-60V AC/DC
More about Compact Pilot Light Red LED 48-60V AC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Compatibility | Compact |
| Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
| Terminal Type | Screw Terminals |
| Package Width | 0.125 metre |
| Package Length | 0.235 metre |
| Package Height | 0.05 metre |
| Invoice Description | Compact Pilot Light Red LED 48-60V AC/DC |
| Product Range | CL2 |
| Package Gross Weight | 0.184 kilogram |
| Extended Product Type | CL2-507R |
| Color | Red |
| Total GST Percentage | 18.00 |
| HSN Number | 8536619090 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹153.00 Free delivery | ||||
| ₹152.00 + ₹70.00 shipping | ||||
| ₹146.13 + ₹80.00 shipping | ||||
| ₹143.00 + ₹100.00 shipping |
| Declaration of Conformity - CE | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹153.00 Free delivery | ||||
| ₹152.00 + ₹70.00 shipping | ||||
| ₹146.13 + ₹80.00 shipping | ||||
| ₹143.00 + ₹100.00 shipping |
Write Your Own Review


