Automation & Control
CL2-513iY Pilot Light
₹165.37
+ ₹70.00 shipping
Product Id
1SFA619403R5130
The CL2-513iY Pilot Light is: Compact - Pilot Light - Pilot light head - Yellow - Illuminated - 110 ... 130 V
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CL2-513iY Pilot Light
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Compact |
Terminal Type | Screw Terminals |
Rated Operational Voltage | 110 ... 130 volt AC |
Package Width | 0.235 metre |
Package Length | 0.125 metre |
Package Height | 0.035 metre |
Invoice Description | CL2-513iY Pilot Light |
Product Range | CL2 |
Package Gross Weight | 0.184 kilogram |
Extended Product Type | CL2-513iY |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 8536619090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹165.37
+ ₹70.00 shipping
|
|
||
|
₹167.00
+ ₹100.00 shipping
|
|
||
|
₹178.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹165.37
+ ₹70.00 shipping
|
|
||
|
₹167.00
+ ₹100.00 shipping
|
|
||
|
₹178.00
+ ₹50.00 shipping
|
|
Write Your Own Review