Automation & Control
CL2-513C Pilot Light
₹184.67
Product Id
1SFA619403R5138
The CL2-513C Pilot Light is: Compact - Pilot Light - Pilot light head - Clear - Illuminated - 110 ... 130 V
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CL2-513C Pilot Light
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CL2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Color | Clear |
| Package Gross Weight | 0.184 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.125 metre |
| Package Width | 0.235 metre |
| Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | Supply Circuit 110 ... 130 volt AC |
| Terminal Type | Screw Terminals |
| Invoice Description | CL2-513C Pilot Light |
| Extended Product Type | CL2-513C |
| Total GST Percentage | 18.00 |
| HSN Number | 8536619090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹184.67 Free delivery | ||||
| ₹164.01 + <span class="price">₹100.00</span> shipping | ||||
| ₹226.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹207.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹216.53 + <span class="price">₹120.00</span> shipping | ||||
| ₹226.00 + <span class="price">₹150.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹184.67 Free delivery | ||||
| ₹164.01 + <span class="price">₹100.00</span> shipping | ||||
| ₹226.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹207.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹216.53 + <span class="price">₹120.00</span> shipping | ||||
| ₹226.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


