Automation & Control
CL2-515iY Pilot Light
₹136.01
Product Id
1SFA619403R5150
The CL2-515iY Pilot Light is: Compact - Pilot Light - Pilot light head - Yellow - Illuminated - 110 ... 130 V
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CL2-515iY Pilot Light
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | CL2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | India (IN) |
| Color | Yellow |
| Package Gross Weight | 0.184 kilogram |
| Package Height | 0.035 metre |
| Package Length | 0.125 metre |
| Package Width | 0.235 metre |
| Automation & Control Rated Operational Voltage | 110 ... 130 volt DC |
| Terminal Type | Screw Terminals |
| Invoice Description | CL2-515iY Pilot Light |
| Extended Product Type | CL2-515iY |
| Total GST Percentage | 18.00 |
| HSN Number | 8536619090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹136.01 + ₹100.00 shipping | ||||
| ₹209.00 + ₹50.00 shipping | ||||
| ₹220.01 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹136.01 + ₹100.00 shipping | ||||
| ₹209.00 + ₹50.00 shipping | ||||
| ₹220.01 + ₹70.00 shipping |
Write Your Own Review


