Automation & Control

CL2-523iY Pilot Light

₹163.69
+ ₹80.00 shipping
- +
More Offers available from 5 sellers starting at INR. 163.69
Product Id
1SFA619403R5230
Sold and delivered by Prakash Electrical Enterprises Pvt. Ltd.
The CL2-523iY Pilot Light is: Compact - Pilot Light - Pilot light head - Yellow - Illuminated - 230 V This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost. The compact range has a high level of dust and water resistance.

More about CL2-523iY Pilot Light

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Ambient Air Temperature Operation -25 ... +70 degree Celsius
Compatibility Compact
Terminal Type Screw Terminals
Rated Operational Voltage 230 volt AC
Package Width 0.235 metre
Package Length 0.125 metre
Package Height 0.035 metre
Invoice Description CL2-523iY Pilot Light
Product Range CL2
Package Gross Weight 0.184 kilogram
Extended Product Type CL2-523iY
Color Yellow
Total GST Percentage 18.00
HSN Number 8536619090
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Prakash Electrical Enterprises Pvt. Ltd.
92.2% of 100
92.2% positive evaluations
₹163.69
+ ₹80.00 shipping
    Paramount Industrial Corporation
    96.8% of 100
    96.8% positive evaluations
    ₹167.00
    + ₹100.00 shipping
      PIGEON AGENCY
      97% of 100
      97% positive evaluations
      ₹170.82
      + ₹70.00 shipping
        EBASCO MARKETING
        98.4% of 100
        98.4% positive evaluations
        ₹178.00
        Free delivery
          Micronova Impex Pvt Ltd
          92.6% of 100
          92.6% positive evaluations
          ₹178.00
          + ₹50.00 shipping
            No attributes found for the product.
            Download
            All Offers
            Seller Qty Price Landing Price
            Prakash Electrical Enterprises Pvt. Ltd.
            92.2% of 100
            92.2% positive evaluations
            ₹163.69
            + ₹80.00 shipping
              Paramount Industrial Corporation
              96.8% of 100
              96.8% positive evaluations
              ₹167.00
              + ₹100.00 shipping
                PIGEON AGENCY
                97% of 100
                97% positive evaluations
                ₹170.82
                + ₹70.00 shipping
                  EBASCO MARKETING
                  98.4% of 100
                  98.4% positive evaluations
                  ₹178.00
                  Free delivery
                    Micronova Impex Pvt Ltd
                    92.6% of 100
                    92.6% positive evaluations
                    ₹178.00
                    + ₹50.00 shipping
                      Write Your Own Review
                      You're reviewing:CL2-523iY Pilot Light
                      Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.