Automation & Control
Compact Pilot Light Red LED 380-415V AC
₹172.00
+ ₹100.00 shipping
Product Id
1SFA619403R5421
Compact Pilot Light - Pilot light head - Red - Illuminated - Lamptype: LED 380-415V AC
More about Compact Pilot Light Red LED 380-415V AC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Compact |
Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Width | 0.125 metre |
Package Length | 0.235 metre |
Package Height | 0.05 metre |
Invoice Description | Compact Pilot Light Red LED 380-415V AC |
Product Range | CL2 |
Package Gross Weight | 0.184 kilogram |
Extended Product Type | CL2-542R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 8536619090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹172.00
+ ₹100.00 shipping
|
|
||
|
₹184.00
+ ₹50.00 shipping
|
|
||
|
₹184.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹172.00
+ ₹100.00 shipping
|
|
||
|
₹184.00
+ ₹50.00 shipping
|
|
||
|
₹184.00
Free delivery
|
|
Write Your Own Review