Automation & Control
CL2-542G Pilot Light
₹164.41
Product Id
1SFA619403R5422
The CL2-542G Pilot Light is: Compact - Pilot Light - Pilot light head - Green - Illuminated - 380...415V AC
This Pilot Light is part of ABB's compact range, the most efficient all-in-one solution available, reducing installation time and cost.
The compact range has a high level of dust and water resistance.
More about CL2-542G Pilot Light
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Compatibility | Compact |
| Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
| Terminal Type | Screw Terminals |
| Rated Operational Voltage | Supply Circuit 380...415V AC volt |
| Package Width | 0.235 metre |
| Package Length | 0.125 metre |
| Package Height | 0.035 metre |
| Invoice Description | CL2-542G Pilot Light |
| Product Range | CL2 |
| Package Gross Weight | 0.184 kilogram |
| Extended Product Type | CL2-542G |
| Color | Green |
| Total GST Percentage | 18.00 |
| HSN Number | 8536619090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹164.41 + ₹70.00 shipping | ||||
| ₹165.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹164.41 + ₹70.00 shipping | ||||
| ₹165.00 + ₹100.00 shipping |
Write Your Own Review


