Automation & Control
EMERGENCY STOP CE3K1-10R-11
Out of stock
Product Id
1SFA619502R1071
Compact Emergency Stop - Key release - Mushroom 30mm - Red - Non-illuminated - Black plastic - 1NO+1NC
More about EMERGENCY STOP CE3K1-10R-11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.07 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.155 metre |
| Package Width | 0.135 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | 24 ... 300 volt |
| Block | 1NO+1NC |
| Bezel Material | n/a |
| Invoice Description | EMERGENCY STOP CE3K1-10R-11 |
| Extended Product Type | CE3K1-10R-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


