Automation & Control
EMERGENCY STOP CE4T-10R-02
₹255.45
Product Id
1SFA619550R1051
Compact Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 2NC
More about EMERGENCY STOP CE4T-10R-02
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.36 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Block | 2NC |
| Invoice Description | EMERGENCY STOP CE4T-10R-02 |
| Extended Product Type | CE4T-10R-02 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹255.45 + <span class="price">₹100.00</span> shipping | ||||
| ₹308.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹299.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹324.00 + <span class="price">₹150.00</span> shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹255.45 + <span class="price">₹100.00</span> shipping | ||||
| ₹308.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹299.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹324.00 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


