Automation & Control
EMERGENCY STOP CE4T-10B-11
₹207.00
Product Id
1SFA619550R1076
Compact Machine Stop - Twistrelease - 40mm Mushroom - Black - Non-illuminated - 1NO+1NC
More about EMERGENCY STOP CE4T-10B-11
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Number of Aux Contacts NC | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Compatibility | Modular |
| Product Class | Operator and Pilot Lights |
| Number of Aux Contacts NO | 1 |
| Rated Frequency (f) | 50 / 60 hertz |
| Block | 1NO+1NC |
| Bezel Material | n/a |
| Rated Operational Voltage | 24 ... 300 volt |
| Package Width | 0.1 metre |
| Package Length | 0.1 metre |
| Package Height | 0.04 metre |
| Invoice Description | EMERGENCY STOP CE4T-10B-11 |
| Product Range | Modular |
| Package Gross Weight | 0.04 kilogram |
| Function | Maintained |
| Extended Product Type | CE4T-10B-11 |
| Color | Black |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹207.00 + ₹70.00 shipping |
| RoHS Information | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹207.00 + ₹70.00 shipping |
Write Your Own Review


