Automation & Control
BUZZER CB1-621B
Out of stock
Product Id
1SFA619600R6216
Compact Buzzer - Continuous sound without light - Black - Non-illuminated
More about BUZZER CB1-621B
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Continuous sound without light |
| Color | Black |
| Package Gross Weight | 0.214 kilogram |
| Package Height | 0.125 metre |
| Package Length | 0.235 metre |
| Package Width | 0.05 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Automation & Control Rated Operational Voltage | Supply Circuit 110 ... 130 volt AC |
| Terminal Type | Screw Terminals |
| Invoice Description | BUZZER CB1-621B |
| Extended Product Type | CB1-621B |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


