Automation & Control
BUZZER CB1-630B
₹904.00
+ ₹70.00 shipping
Product Id
1SFA619600R6306
Compact Buzzer - Pulsating sound without light - Black - Non-illuminated
More about BUZZER CB1-630B
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Width | 0.05 metre |
Package Length | 0.235 metre |
Package Height | 0.125 metre |
Invoice Description | BUZZER CB1-630B |
Product Range | Modular |
Package Gross Weight | 0.214 kilogram |
Function | Pulsating sound without light |
Extended Product Type | CB1-630B |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹904.00
+ ₹70.00 shipping
|
|
||
|
₹1,133.93
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹904.00
+ ₹70.00 shipping
|
|
||
|
₹1,133.93
+ ₹70.00 shipping
|
|
Write Your Own Review