Automation & Control
ENCLOSURE CEP1-1001
Out of stock
Product Id
1SFA619811R1001
Assembled Enclosure - 40mm Machine Stop - Twist Release - 1NO+1NC - Horisontally mounted
More about ENCLOSURE CEP1-1001
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 1 |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Number of Aux Contacts NO | 1 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.048 metre |
Invoice Description | ENCLOSURE CEP1-1001 |
Product Range | Modular |
Package Gross Weight | 0.105 kilogram |
Housing Material | Plastic |
Extended Product Type | CEP1-1001 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review