Automation & Control
ENCLOSURE CEP1-2002
Out of stock
Product Id
1SFA619811R2002
Assembled Enclosure with Shroud - 40mm Machine Stop - Pull Release - 1NO+1NC - Horisontally mounted
More about ENCLOSURE CEP1-2002
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Housing Material | Plastic |
| Package Gross Weight | 0.154 kilogram |
| Package Height | 0.048 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Invoice Description | ENCLOSURE CEP1-2002 |
| Extended Product Type | CEP1-2002 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


