Automation & Control
ENCLOSURE CEPY1-1002
Out of stock
Product Id
1SFA619821R1002
Assembled Enclosure - 40mm Mushroom Emergency Stop - Pull Release - 2NC - Horisontally mounted
More about ENCLOSURE CEPY1-1002
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 2 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Housing Material | Plastic |
| Package Gross Weight | 0.138 kilogram |
| Package Height | 0.078 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Invoice Description | ENCLOSURE CEPY1-1002 |
| Extended Product Type | CEPY1-1002 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


