Automation & Control
ENCLOSURE CEPY1-2002
₹2,967.00
+ ₹70.00 shipping
Product Id
1SFA619821R2002
Assembled Enclosure with Shroud - 40mm Mushroom Emergency Stop - Pull Release - 2NC - Horisontally mounted
More about ENCLOSURE CEPY1-2002
MRP (Indian Rupees) | upon request |
---|---|
Number of Aux Contacts NC | 2 |
Compatibility | Modular |
Product Class | Accessories for Operator and Pilot Lights |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.078 metre |
Invoice Description | ENCLOSURE CEPY1-2002 |
Product Range | Modular |
Package Gross Weight | 0.154 kilogram |
Housing Material | Plastic |
Extended Product Type | CEPY1-2002 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,967.00
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,967.00
+ ₹70.00 shipping
|
|
Write Your Own Review