Automation & Control
CA1-8054 Shroud
Out of stock
Product Id
1SFA619920R8054
Shroud for Compact Emergency Stop - Grey
More about CA1-8054 Shroud
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.016 kilogram |
| Package Height | 0.032 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Accessories for Operator and Pilot Lights |
| Suitable For | CE3T |
| Invoice Description | PROTECT COLLAR CA1-8054 |
| Extended Product Type | CA1-8054 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


