Automation & Control
CA6-1026 Legend Plate
Out of stock
Product Id
1SFA619930R1026
59 mm diameter legend plate for emergency stop and CEP enclosure with text: Emergency stop
More about CA6-1026 Legend Plate
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | CE3T |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.005 metre |
Invoice Description | LEGEND PLATE CA6-1026 |
Product Range | Compact |
Package Gross Weight | 0.04 kilogram |
Extended Product Type | CA6-1026 |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review