Automation & Control
E1250DU-1250 Overload Relay
Out of stock
Product Id
1SFA739001R1000
Electronic overload relay, suitable for class 10E, 20E or 30E
More about E1250DU-1250 Overload Relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E1250DU |
| Number Of Poles | 3 |
| Country of Origin | India (IN) |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt AC |
| Package Gross Weight | 10.5 kg |
| Package Height | 500 mm |
| Package Length | 365 mm |
| Package Width | 555 mm |
| Product Class | Block Contactors Accessories |
| Rated Frequency (f) | Main Circuit 50 / 60 hertz |
| Ampere Rating UL/CSA | 1250 ampere |
| Invoice Description | E1250DU-1250 Overload Relay |
| Extended Product Type | E1250DU-1250 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


