Automation & Control
PSR30-600-11 Softstarter - 30 A - 208 ... 600 V AC
Out of stock
Product Id
1SFA896109R1100
The softstarter PSR30-600-11 has a rated maximum operational current of 30 A with an operating voltage span from 208...600 V AC. The rated control voltage is 24 V AC/DC. PSR features a two-phase control soft start and stop through a voltage ramp. It has built-in bypass for easy installation and energy saving. A RUN and a TOR signal is available from a relay output in NO (normally open state). The start/stop ramp and time is easy to set by three potentiometers on the front. PSR is often used in combination with a manual motor starter (MMS) from ABB, so mechanical connection kits are available. Another popular option is Fieldbus communication, which can be enabled by an external adaptor and a Fieldbus plug. The PSR range is our most compact softstarters with basic functionality and values. They are suitable for small three-phase motors with nominal currents from 3...105 A and can manage up to 100 starts per hour. Common applications are, for example, pumps, fans, compressors, and conveyors.
More about PSR30-600-11 Softstarter - 30 A - 208 ... 600 V AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | PSR |
| Number Of Poles | 3 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Soft start with voltage ramp |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Package Gross Weight | 0.7 kilogram |
| Package Height | 176 millimetre |
| Package Length | 50 millimetre |
| Package Width | 137 millimetre |
| Product Class | Softstarters |
| Rated Frequency (f) | 50/60 hertz |
| Rated Insulation Voltage (Ui) | 600 volt |
| Terminal Type | Screw Terminals |
| Rated control supply voltage (Us) | 24 volt AC / DC |
| Invoice Description | PSR30-600-11 Softstarter |
| Extended Product Type | PSR30-600-11 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371091 |
Write Your Own Review


