Automation & Control
ABB Softstarter 250kW 470A PSTX470-600-70
₹350,400.00
Product Id
1SFA898116R7000
Softstarter PSTX470-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.
More about ABB Softstarter 250kW 470A PSTX470-600-70
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | PSTX |
| Number Of Poles | 3 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Reversing starter |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Package Gross Weight | 29 kilogram |
| Package Height | 650 millimetre |
| Package Length | 381 millimetre |
| Package Width | 470 millimetre |
| Product Class | Softstarters |
| Rated Frequency (f) | 50/60 hertz |
| Rated Insulation Voltage (Ui) | 600 volt |
| Terminal Type | Main Circuit: Bars |
| Dimensions (HXWXD)in mm | 493x361x282.15 |
| Rated control supply voltage (Us) | 100 ... 250 volt AC |
| Invoice Description | SOFTSTARTER#PSTX470-600-70 |
| Extended Product Type | PSTX470-600-70 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹350,400.00 + <span class="price">₹300.00</span> shipping | ||||
| ₹392,817.00 Free delivery | ||||
| ₹605,930.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹350,400.00 + <span class="price">₹300.00</span> shipping | ||||
| ₹392,817.00 Free delivery | ||||
| ₹605,930.00 Free delivery |
Write Your Own Review


