Automation & Control
ABB Softstarter 560kW 1050A PSTX1050-600-70
Out of stock
Product Id
1SFA898120R7000
Softstarter PSTX1050-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.
More about ABB Softstarter 560kW 1050A PSTX1050-600-70
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | PSTX |
| Number Of Poles | 3 |
| Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Function | Reversing starter |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Package Gross Weight | 74.3 kilogram |
| Package Height | 800 millimetre |
| Package Length | 616 millimetre |
| Package Width | 600 millimetre |
| Product Class | Softstarters |
| Rated Frequency (f) | 50/60 hertz |
| Rated Insulation Voltage (Ui) | 600 volt |
| Terminal Type | Main Circuit: Bars |
| Dimensions (HXWXD)in mm | 515x435x366.5 |
| Rated control supply voltage (Us) | 100 ... 250 volt AC |
| Invoice Description | SOFTSTARTER#PSTX1050-600-70 |
| Extended Product Type | PSTX1050-600-70 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044090 |
Write Your Own Review


